Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

Electrolux FI 45 Dish Washer Sliding Door

Unique ref.: Electrolux_FI_45_Dish-Washer-Sliding-Door
Producent.: Electrolux
Produkt familie: Dish Washer
Produkt gruppe: Fully Integrated Dish Washer
Publiceringsdato: 2019-06-11
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (11)
Electrolux Fully Integrated 45 cm width Dish Washer with Sliding Door

Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.


Hoved materiale: Stainless steel
Sekundær materiale:
Designet i:
Prouceret i:

BIMobject kategori: Kitchen - Appliances
IFC klassifikation: Object
Uniclass 1.4 Kode: L7231
Uniclass 1.4 Beskrivelse: Dishwashers
Uniclass 2.0 Kode: PR-35-14-24
Uniclass 2.0 Beskrivelse: Dishwashers
Uniclass 2015 Kode: Pr_40_70_21
Uniclass 2015 Beskrivelse: Dishwashers
NBS Reference Kode: 35-14-24
NBS Reference Beskrivelse: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass-nummer: 23-21 23 25
OmniClass-betegnelse: Residential Dishwashers
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
Kitchen - Appliances

Navn Værdi
Appliance Type Dish Washer
Depth 550
Height 818
Width 446

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt