Air_03402
Air_03402
Air_03402

    Air_03402

    Wall / ceiling lamp with built-in LED, 3,2W - 350 Lumen. Driver included in the structure. Structure available in different colours: white, french gold, steel finishing. Other structure colours are possible on request. The Plexiglas shades enhance the beauty of the light and feature a strippled pattern which improves light diffusion, ensuring high luminosity.
    Specifikation
    • LED light available in 2700K, 3000K, 4000K.
    Teknisk specifikation
    • Unik ref.air-03402
    • ProduktfamilieIndoor lamp
    • ProduktgruppeAir wall and ceiling lamp
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-07-17
    • Udgavenummer1
    • Højde (mm)185
    • Bredde (mm)185
    • Dybde (mm)60
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtMetal
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Vægmonteret
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnLighting Fixtures and Accessories
    • UNSPSC-kode3911
    • Uniclass 2015-kodeSs_70_80
    • Uniclass 2015-beskrivelseLighting systems
    • CSI MasterFormat 2014-kode26 50 00
    • CSI MasterFormat 2014-titelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures