UltraPly TPO Roof Induction System
UltraPly TPO Roof Induction System
    Elevate

    UltraPly TPO Roof Induction System

    Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

    Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

    Why can you rely on our UltraPly TPO roofing?

    · Environmentally friendly

    · Superior durability and longevity

    · Ease of application

    · Hot-air welded seams

    · Compatible with extensive green roof & photovoltaic installations

    UltraPly TPO fits any installation, even on the most challenging rooftops.

    The Elevate TPO Mechanically Attached System is a lightweight system that can be used where the roof deck is suitable for mechanical attachment.

    Benefits

    · Adaptable to unusual roof configurations

    · High wind uplift performance

    · Low material cost

    · Lightweight

    · Fast installation

    Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    Teknisk specifikation
    • Unik ref.tpo-non-accessible-induction
    • ProduktfamilieCommercial Roofing
    • ProduktgruppeUltraPly TPO
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-03
    • Udgavenummer1
    Relateret
    • Materiale primærtPolymer
    • Materiale sekundærtPolypropylen
    • Designet iBelgien
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • UNSPSC-navnRoofing membranes
    • UNSPSC-kode30151505
    • Uniclass 2015-kodeSs_30_40_30
    • Uniclass 2015-beskrivelseFlat roof covering systems
    • CSI MasterFormat 2014-kode07 50 00
    • CSI MasterFormat 2014-titelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-betegnelseRoof Membranes
    • CSI UniFormat II-kodeB3010
    • CSI UniFormat II-titelRoof Coverings

    Tilgængelighed i region

    Europa Asien Afrika Oceanien