DSESR127223 Dayton® Stainless Steel 27" x 22" x 8" 3-Hole Single Bowl Dual Mount Sink
DSESR127223 Dayton® Stainless Steel 27" x 22" x 8" 3-Hole Single Bowl Dual Mount Sink
DSESR127223 Dayton® Stainless Steel 27" x 22" x 8" 3-Hole Single Bowl Dual Mount Sink
DSESR127223 Dayton® Stainless Steel 27" x 22" x 8" 3-Hole Single Bowl Dual Mount Sink
    Elkay

    DSESR127223 Dayton® Stainless Steel 27" x 22" x 8" 3-Hole Single Bowl Dual Mount Sink

    Dayton Stainless Steel 27" x 22" x 8", 3-Hole Single Bowl Dual Mount Sink
    Specifikation
    • SLIM RIM: Install sink as a drop-in or undermount; ultrathin, flat rim virtually eliminates the barrier between sink and counter for a clean look.

      SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

      18-GAUGE STAINLESS STEEL: High-quality 18-gauge thickness and 300 Series stainless steel for lasting durability.

      QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

      U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation mean less time under the sink for an easier install.

      LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean.

      MADE IN THE USA: This Elkay product is proudly made in the USA.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      CABINET SIZE: Minimum cabinet size for this sink is 30".
    Teknisk specifikation
    • Unik ref.DSESR127223
    • ProduktfamilieSINK
    • ProduktgruppeDayton
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-19
    • Udgavenummer1
    • Højde (tommer)8
    • Bredde (tommer)22
    Relateret
    • Materiale primærtRustfrit stål
    • Fremstillet iUSA
    • Nettovægt (lbs)17
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske

    Tilgængelighed i region

    Nordamerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Caribbean Netherlands
    Caymanøerne
    Costa Rica
    Cuba
    Curaçao
    De britiske jomfruøer
    Dominica
    Dominikanske Republik
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøerne
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinerne
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøerne
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit