DXR33224 Dayton® Stainless Steel 33" x 22" x 8-3/16" 4-Hole Equal Double Bowl Drop-in Sink
DXR33224 Dayton® Stainless Steel 33" x 22" x 8-3/16" 4-Hole Equal Double Bowl Drop-in Sink
DXR33224 Dayton® Stainless Steel 33" x 22" x 8-3/16" 4-Hole Equal Double Bowl Drop-in Sink
DXR33224 Dayton® Stainless Steel 33" x 22" x 8-3/16" 4-Hole Equal Double Bowl Drop-in Sink
    Elkay
    Arkiveret

    DXR33224 Dayton® Stainless Steel 33" x 22" x 8-3/16" 4-Hole Equal Double Bowl Drop-in Sink

    Dayton Stainless Steel 33" x 22" x 8-3/16", 4-Hole Equal Double Bowl Drop-in Sink
    Specifikation
    • DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room.

      DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks.

      18-GAUGE STAINLESS STEEL: High-quality 18-gauge thickness and 300 Series stainless steel for lasting durability.

      QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

      U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation mean less time under the sink for an easier install.

      CENTER DRAIN: Drain is conveniently placed in the center of the sink.

      MADE IN THE USA: This Elkay product is proudly made in the USA.

      DRAIN OPENING: Sink drain opening measures 3-1/2".
    Teknisk specifikation
    • Unik ref.DXR33224
    • ProduktfamilieSINK
    • ProduktgruppeDayton
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-19
    • Udgavenummer1
    • Højde (tommer)8.19
    • Bredde (tommer)22
    Relateret
    • Materiale primærtRustfrit stål
    • Fremstillet iUSA
    • Nettovægt (lbs)20.68
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit