ECTSRS33229TBG4 Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 4-Hole Single Bowl Dual Mount Sink Kit
ECTSRS33229TBG4 Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 4-Hole Single Bowl Dual Mount Sink Kit
    Elkay

    ECTSRS33229TBG4 Elkay Crosstown® 18 Gauge Stainless Steel 33" x 22" x 9" 4-Hole Single Bowl Dual Mount Sink Kit

    Elkay Crosstown 18 Gauge Stainless Steel 33" x 22" x 9", 4-Hole Single Bowl Dual Mount Sink Kit
    Specifikation
    • SLIM RIM: Install sink as a drop-in or undermount; ultrathin, flat rim virtually eliminates the barrier between sink and counter for a clean look.

      SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

      18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

      SOUND GUARD: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink.

      TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      EXTRA DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.

      CABINET SIZE: Minimum cabinet size for this sink is 36".

      KIT INCLUDES: ECTSRS33229T sink, CTXBG2915 bottom grid; save the time of having to purchase each item separately.
    Teknisk specifikation
    • Unik ref.ECTSRS33229TBG4
    • ProduktfamilieSINK
    • ProduktgruppeCrosstown
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-19
    • Udgavenummer1
    • Højde (tommer)9
    • Bredde (tommer)22
    Relateret
    • Materiale primærtRustfrit stål
    • Fremstillet iUSA
    • Nettovægt (lbs)27
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske

    Tilgængelighed i region

    Nordamerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Caribbean Netherlands
    Caymanøerne
    Costa Rica
    Cuba
    Curaçao
    De britiske jomfruøer
    Dominica
    Dominikanske Republik
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøerne
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinerne
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøerne
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit