ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet
    Elkay
    Arkiveret

    ELGU3322GS0FLC Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet

    Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit with Filtered Faucet. Sink is molded with up to 80% natural quartz and high performance acrylic resins that are non-porous providing superior heat, scratch, fade and stain resistance. Naturally sound deadening and Rear Center drain placement.Compliance: CSA B45.5/IAPMO Z124 **Faucet: ASME A112.18.1/CSA B125.1* NSF 61 *NSF 372 (lead free) *Accessory: ASME A112.18.2/CSA B125.2 *NSF 42* NSF 53* NSF 401***Massachusetts MA approved**ASME A112.18.1** ASME A112.18.2**NSF Standard 61**NSF Standard 372******CSA B45.5** CSA B125.1** CSA B125.2**cUPC listed****IPC listed**NPCC listed***********Features: UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop**DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks**EASY TO CLEAN AND STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain**IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° F.**HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface**QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink**OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below**CABINET SIZE: Minimum cabinet size for this sink is 36"**2-IN-1 FAUCET: Get fresh filtered drinking water straight from your kitchen sink with easy single-handle operation**KIT INCLUDES: ELGU3322 sink, LKAV7051FCR faucet with filter included, two LKOBG1516SS bottom grids, LKQD35 drain, LKQS35 drain; conveniently packaged together to save you time****
    Teknisk specifikation
    • Unik ref.ELGU3322GS0FLC
    • ProduktfamilieSINK
    • ProduktgruppeQuartz Classic
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-08-19
    • Udgavenummer1
    • Højde (tommer)9.5
    • Bredde (tommer)18.5
    • Dybde (tommer)33
    Relateret
    • Materiale primærtQuartz
    • Designet iUSA
    • Nettovægt (lbs)43
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske
    Common.Footer.ValueProp.Image.AltText

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit