Ceiling box 8 stubs c/c 70
Ceiling box 8 stubs c/c 70
Ceiling box 8 stubs c/c 70
Ceiling box 8 stubs c/c 70
    ELKO

    Ceiling box 8 stubs c/c 70

    Ceiling box 8 stubs c/c 70 for flush mounting installation. The box comes with sealing plugs, as well as plaster caps. The pipe nozzles are for 16 mm but also fit together with the pipe sleeve for 20 mm. Comes complete with fixing screws. Max. load 15kg. Halogen-free Color White.

    Specifikation
    • 1420272

      40mm installation high

    Teknisk specifikation
    • Unik ref.EKO06796
    • ProduktfamilieWhite boxes
    • ProduktgruppeBoxes
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-11-27
    • Udgavenummer1
    • Højde (mm)130
    • Bredde (mm)130
    • Dybde (mm)40
    Relateret
    • Materiale primærtPC/ABS
    • Designet iNorge
    • Fremstillet iPolen
    • Nettovægt (kg)0.09
    Klassifikation
    • BIMobject-kategoriElektrisk - Elektriske installationer
    • IFC-klassifikationElektrisk distribution
    • ETIM-kodeEC002601
    • ETIM-navnBox/housing for built-in mounting in the wall/ceiling
    • UNSPSC-navnElectrical boxes
    • UNSPSC-kode39121303
    • OmniClass-nummer23-35 33 15 11
    • OmniClass-betegnelseElectrical Ceiling Junction Boxes
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL

    Tilgængelighed i region

    Europa
    Finland
    Norge
    Sverige