Desk unit single socket-outlet with USB white
Desk unit single socket-outlet with USB white
Desk unit single socket-outlet with USB white
Desk unit single socket-outlet with USB white
    ELKO

    Desk unit single socket-outlet with USB white

    Table sockets with neat installation, table socket 1xSchuko 1xUSB Type A (5V, 3,1A), gray with 2 m connecting cable. Very easy to install, comes with a transparent lid that protects from dust and splashes. Mounted in all types of table surfaces, fits just as well in a public environment such as an office as in a home worktop. Hole making Ø 60mm. 

    Specifikation
    • E-nr. 1179761 Spänning: 250V, 50Hz.1xSchuko 1xUSB Typ A (5V, 3,1A)

      Håltagning Ø 60mm.Montagedjup: 70 mm.

    Teknisk specifikation
    • Unik ref.EKO04462
    • ProduktfamiliePLUS
    • ProduktgruppeUSB Outlets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-09
    • Udgavenummer1
    • Højde (mm)60
    • Bredde (mm)69
    • Dybde (mm)69
    Relateret
    • Materiale primærtPlast
    • Designet iNorge
    • Nettovægt (kg)0.43
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • IFC-klassifikationStikkontakt
    • ETIM-kodeEC002759
    • ETIM-navnDesk connecting unit
    • Uniclass 2015-kodePr_65_72_97_84
    • Uniclass 2015-beskrivelseStandard socket outlets