PLUS keycard switch screw PW RAL9010
PLUS keycard switch screw PW RAL9010
PLUS keycard switch screw PW RAL9010
    ELKO

    PLUS keycard switch screw PW RAL9010

    Keycard switch PLUS with light, flush mounting. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Screw connection of the conductors with lift clamp. All key cards with max. width 54 mm can be used. Can be connected as 1-pole, 2-pole and with signal function. Mounting depth 11.5mm. Color Polar white. 

    Specifikation
    • E-nr. 1848059
      230V, 50Hz, 16A

    Teknisk specifikation
    • Unik ref.EKO04624
    • ProduktfamiliePLUS
    • ProduktgruppeSwitches
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-09
    • Udgavenummer1
    • Højde (mm)86
    • Bredde (mm)86
    • Dybde (mm)11.5
    Relateret
    • Materiale primærtPlast
    • Designet iNorge
    • Nettovægt (kg)0.06
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • IFC-klassifikationStikkontakt
    • ETIM-kodeEC001590
    • ETIM-navnSwitch
    • CSI MasterFormat 2014-kode40 78 19
    • CSI MasterFormat 2014-titelSwitches and Push Buttons
    • OmniClass-nummer23-35 37 00
    • OmniClass-betegnelseElectrical Switches
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL

    Tilgængelighed i region

    Europa