Combination frame 2x2-gang PLUS BLK RAL9005
Combination frame 2x2-gang PLUS BLK RAL9005
Combination frame 2x2-gang PLUS BLK RAL9005
Combination frame 2x2-gang PLUS BLK RAL9005
    ELKO

    Combination frame 2x2-gang PLUS BLK RAL9005

    Combination frame 2x2-gang PLUS. Combination frame with double rows, 2x2 holes, for all ELKO PLUS appliances with 56x56mm center plate. The ribs between the holes are detachable, which allows mounting of 3-way sockets. With ELKO's red boxes and 71mm spacers, it is easy to mount appliances both horizontally and vertically. Color Black.

    Specifikation
    • 1848792
    Teknisk specifikation
    • Unik ref.EKO05241
    • ProduktfamiliePLUS
    • ProduktgruppeFrames
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-11-01
    • Udgavenummer1
    • Højde (mm)157
    • Bredde (mm)157
    • Dybde (mm)10.5
    Relateret
    • Materiale primærtPC/ABS
    • Designet iNorge
    • Fremstillet iNorge
    • Nettovægt (kg)0.185
    Klassifikation
    • BIMobject-kategoriElektrisk - Elektriske installationer
    • IFC-klassifikationElektrisk element
    • ETIM-kodeEC000007
    • ETIM-navnCover frame for domestic switching devices
    • Uniclass 2015-kodeSs_70
    • Uniclass 2015-beskrivelseElectrical systems
    • OmniClass-nummer23-35 00 00
    • OmniClass-betegnelseElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL