Combination frame 4-gang RS16 PW RAL9003
Combination frame 4-gang RS16 PW RAL9003
Combination frame 4-gang RS16 PW RAL9003
    ELKO

    Combination frame 4-gang RS16 PW RAL9003

    Combination frame 4-gang RS frames for flush mounting switches, wall outlets etc. The ribs between the holes are detachable, which enables mounting of a 3-way socket in two holes. The material is halogen-free thermoplastic. When mounting the switch, the mounting frame included in the switch is used.  For mounting within the same frame, the c/c dimension is 71mm, for mounting between two frames, the c/c dimension is 85mm. Color PureWhite.

    Specifikation
    • 1849204

    Teknisk specifikation
    • Unik ref.EKO07247
    • ProduktfamilieRS16
    • ProduktgruppeFrames RS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-07
    • Udgavenummer1
    • Højde (mm)84
    • Bredde (mm)299
    • Dybde (mm)10.5
    Relateret
    • Materiale primærtPC/ABS
    • Designet iNorge
    • Nettovægt (kg)0.15
    Klassifikation
    • BIMobject-kategoriElektrisk - Elektriske installationer
    • IFC-klassifikationElektrisk element
    • ETIM-kodeEC000007
    • ETIM-navnCover frame for domestic switching devices
    • Uniclass 2015-kodeSs_70
    • Uniclass 2015-beskrivelseElectrical systems
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL