PLUS single socket-outlet with USB A+C BLK RAL9005
PLUS single socket-outlet with USB A+C BLK RAL9005
PLUS single socket-outlet with USB A+C BLK RAL9005
PLUS single socket-outlet with USB A+C BLK RAL9005
    ELKO

    PLUS single socket-outlet with USB A+C BLK RAL9005

    Charging socket combined with USB of both type A and type C and 1st Schuko socket. Product fits in earthed systems. Charging current maximum 3.0A USB-C, 2.4A when USB-A port used. Automatic overload, thermal & charge protection. Mounting depth 31mm. Color black.

    Specifikation
    • E-nr. 5200482 Spänning: 250V, 50Hz.

      Levereras utan kombinationsram.

      Montagedjup: 33 mm.

    Teknisk specifikation
    • Unik ref.EKO07452
    • ProduktfamiliePLUS
    • ProduktgruppeUSB Outlets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-09
    • Udgavenummer1
    • Højde (mm)86
    • Bredde (mm)86
    • Dybde (mm)33
    Relateret
    • Materiale primærtPlast
    • Designet iNorge
    • Nettovægt (kg)0.11
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • IFC-klassifikationStikkontakt
    • ETIM-kodeEC000125
    • ETIM-navnSocket outlet
    • Uniclass 2015-kodePr_65_72_97_84
    • Uniclass 2015-beskrivelseStandard socket outlets
    • CSI UniFormat II-kodeD50
    • CSI UniFormat II-titelELECTRICAL