RS16 night-light / down-light PW RAL9003
RS16 night-light / down-light PW RAL9003
RS16 night-light / down-light PW RAL9003
    ELKO

    RS16 night-light / down-light PW RAL9003

    Orientation /nightlight RS flush mounting. Night light is a guiding light for corridors, medical rooms, bedrooms and provides a white guide light which spreads down towards the floor. The brightness can be adjusted with a small screwdriver. Screw connection. Intended for 12, 24V AC / DC and 230V AC. Max 30mA (adjustable). Lifespan 75,000 hours. Mounting depth 17mm. Color Pure white.  

    Specifikation
    • E-nr. 1848670
      12, 24V AC / DC and 230V AC.

    Teknisk specifikation
    • Unik ref.EKO30135
    • ProduktfamilieRS16
    • ProduktgruppeOrientation lights
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-09
    • Udgavenummer1
    • Højde (mm)84
    • Bredde (mm)84
    • Dybde (mm)17
    Relateret
    • Materiale primærtPlast
    • Designet iNorge
    • Nettovægt (kg)0.06
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • IFC-klassifikationElektrisk element
    • ETIM-kodeEC000064
    • ETIM-navnInformation light signal for domestic switching devices
    • UNSPSC-navnEmergency lighting and accessories
    • UNSPSC-kode391117
    • Uniclass 2015-kodePr_30_36_08_28
    • Uniclass 2015-beskrivelseEmergency exit devices
    • OmniClass-nummer23-35 47 00
    • OmniClass-betegnelseElectrical Lighting
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring

    Tilgængelighed i region

    Europa