RS16 Easy Timer UNI 10A PW RAL9003
RS16 Easy Timer UNI 10A PW RAL9003
RS16 Easy Timer UNI 10A PW RAL9003
    ELKO

    RS16 Easy Timer UNI 10A PW RAL9003

    Timer 10A for mounting in installation box. Hours 5min - 8hrs. Input for external pushbutton. RS Renvit

    Specifikation
    • E-nr: 1887969

        Timer time: 5 minutes - 8 hours (default setting 5 minutes) 
        On / Off switch 
        Rated voltage: AC 230 V, 50 Hz 
        Rated current: max. 10 A, cosφ = 0.6
        LED: 200 W
        Light bulbs: 2200 W
        Halogen lamps: 2000 W
        Conventional transformer: 500 VA
        Electronic transformers: 1050 VA
        Capacitive load: 10 A, 140 μF
        Low energy lamps, CFL: 200 W
        Engine power: 1000 VA
        Zero connection required (3 conductor systems)
        Leader: max. 2x2.5 mm², 0.5 Nm
        Unlimited number of external pushbuttons, max. 50m cable
        Indication: 1 LED


    Teknisk specifikation
    • Unik ref.EKO30154
    • ProduktfamilieRS16
    • ProduktgruppeTimer RS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-09
    • Udgavenummer1
    • Højde (mm)86
    • Bredde (mm)86
    • Dybde (mm)27
    Relateret
    • Materiale primærtPlast
    • Designet iNorge
    • Nettovægt (kg)0.1
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • IFC-klassifikationElektrisk element
    • ETIM-kodeEC001594
    • ETIM-navnTime switch for domestic switching devices
    • CSI MasterFormat 2014-kode26 00 00
    • CSI MasterFormat 2014-titelElectrical
    • OmniClass-nummer23-35 37 37
    • OmniClass-betegnelseTime Switches

    Tilgængelighed i region

    Europa