FIRESTOP CORD DIAMETER
FIRESTOP CORD DIAMETER
    EMAC

    FIRESTOP CORD DIAMETER

    The EMAC®'s range of firestop cords aims get tightness against flames, hot or flammable gases in expansion joints, which are normally a critic point. There is a wide range available to be installed in expansion joints between 10 and 60 mm width both floors or walls. For wider cords check availability.

    This cord is made of noncombustible and nonrot mineral fibers covered with fiberglass web. Does not contain asbestos and does not release toxic fumes in case of fire. It resists well the common chemical agressive agents and resists moisture.

    The firestop cord has a working temperature of 780ºC and its fusion temperature is >1000ºC. This product has been tested according to the most recent European Standards, having a Reaction to fire M0 (non combustible) and a fire resistance of 240 minutes (EN 1366-4).

    Available in rolls depending on the size.

    *There system have been subjected to quality-control tests for vertical and horizontal movements according to the European Standard EN 13501-2:2016. *El 240-H-X-F-W 10 to 150

    The installation of the complete system is recommended. For more information, visit: http://en.emac.es/ver/2751/sistema-para-junta-estructural.html

    Kom i kontakt med EMAC

    Specifikation
    • Firestop cord manufactured in mineral fibres and fibreglass that means it can be installed in the structural joint and other construction particularities, both horizontally and vertically, to avoid fire and smoke spreading through it. The diameters and lengths of firestop cord available are:

      - 30 mm diameter and 30 m long

      - 30 mm diameter and 5 m long

      - 40 mm diameter and 30 m long

      - 40 mm diameter and 5 m long

      - 50 mm diameter and 25 m long

      - 50 mm diameter and 5 m long

      - 60 mm diameter and 25 m long

      - 60 mm diameter and 5 m long

      - 70 mm diameter and 20 m long

      - 70 mm diameter and 5 m long

      - 90 mm diameter and 18 m long

      - 90 mm diameter and 5 m long

      - 120 mm diameter and 2 m long

      - 150 mm diameter and 2 m long

      - 180 mm diameter and 2 m long

    Teknisk specifikation
    • Unik ref.NJCF
    • ProduktfamilieProfiles
    • ProduktgruppeStructural Joints
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-22
    • Udgavenummer1
    Relateret
    • Materiale primærtMineraluld
    • Materiale sekundærtGlasfiber
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriBrandprodukter - Brandbeskyttelse
    • IFC-klassifikationBrandundertrykkelsesterminal
    • ETIM-kodeEG000056
    • ETIM-navnFire protection systems
    • UNSPSC-navnFire protection
    • UNSPSC-kode4619
    • Uniclass 2015-kodePr_25_80_81_51
    • Uniclass 2015-beskrivelseMineral wool fire stopping
    • CSI MasterFormat 2014-kode07 84 43
    • CSI MasterFormat 2014-titelJoint Firestopping
    • OmniClass-nummer23-13 25 13 11 13
    • OmniClass-betegnelseFire Resistant Joint Sealants
    • CSI UniFormat II-kodeD40
    • CSI UniFormat II-titelFIRE PROTECTION