Heat Pump Mirai SMI single phase with Febos HP

Heat Pump Mirai SMI single phase with Febos HP

Inverter Heat Pumps proposed by EMMETI are last generation heat pumps that answer to the increasing exigencies of consumes reduction and summer/winter comfort. Mirai SMI is an inverter heat pump made in Japan which combines the Japanese technology to the European requirements for installation, Mirai SMI makes installation and system start-up operations easier. Mirai SMI can be matched to Febos which is an exclusive control system working through Tablet and Smartphone that allows through a remote controlling a proper heat pump operation.
Specifikation
  • FEBOS- HP is an EMMETI device for residential implant monitoring which is easy and cost effective and allows the activation of the MIRAI SMI eating pump function, and the control of the relative functionalities, monitor the energetic flux and managing of the environmental comfort, directly through Tablet and Smartphone, inside and outside your home. With FEBOS-HP all main climatisation devices at home and systems for production of Domestic hot water are constantly monitored, to maximise operating and economic efficiency, and the continuous logging of operational periods and costs.
Teknisk specifikation
  • Unik ref.Heat_Pump_Single_Phase_Febos
  • ProduktfamilieHeat Pump
  • ProduktgruppeMirai SMI
  • TypeShowcase (model)
  • Udgivelsesdato2018-03-20
  • Udgavenummer3
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtMessing
  • Designet iJapan
  • Fremstillet iJapan
Klassifikation
  • BIMobject-kategoriHVAC - Kølere
  • Uniclass 2015-kodePr_70_60_37_04
  • Uniclass 2015-beskrivelseAir to water heat pumps
  • OmniClass-nummer23-33 17 00
  • OmniClass-betegnelseHeat Pumps