Endicott Glazed Ware

Endicott Glazed Ware

GLAZED WARE

Uses and Applications

Let your imagination get the best of you with glazed ware from Endicott!! Envision the myriad wall system applications, breathtaking banding patterns, intricate designer accents; with 30 standard colors the potential is virtually limitless!! Practically speaking, Endicott glazed ware provides graffiti and stain resistance. For even more impact, think of the flexibility of utilizing this unique product on floors, utilizing the available slip-resistant feature.

Special trim pieces are available-Surface Bullnose or Cove Base units for Tile; 90 degree corner units for Thin Brick; and Quoin ends for Face Brick.

Clear glazes are available and are an integral part of the Product Line. Custom color development is available on request.

Description

Endicott manufactures a complete line of Glazed Products for the architectural - commercial and residential markets. These Products are available in a variety of colors and textures, and several sizes.

Color Ranges

Endicott Glazed Products are available in over 30 standard colors plus custom colors if required. Sample boards are available upon request.

Sizes:

These Glazed Products are available:

Brick: Modular, 8", Norman, Closure
Tile: All Sizes
Thin Brick: All Sizes
Textures
These Glazed Products are manufactured in Smooth texture. Other textures may be available on special order.

Specifications

Endicott face brick are manufactured to meet or exceed all the requirements and allowances set forth in ASTM C216, Grade SW, Type FBS and ASTM C126, Type 1, Grade S (glaze).

Model Specification: Glazed Brick

"The Glazed Brick shall be (color) , (size) as manufactured by Endicott Clay Products Co., Fairbury, Nebraska and distributed by (distributor) . The brick shall meet or exceed the requirements and allowances of ASTM C216, Grade SW, Type FBS (brick) and ASTM C126, Type 1, Grade S (glaze)."

Model Specification: Glazed Tile (see attachment)

Model Specification: Glazed Thin Brick (see attachment)

Cleaning

See "cleaning recommendation for glazedware."

Images:

Following are several pictorials of completed projects that have utilized Endicott Glazed Products.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, test reports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters. Included are color pictorials of outstanding projects throughout the United States as well as color photos of our various brick colors/textures.

Teknisk specifikation
  • Unik ref.nst2375
  • ProduktfamilieBuilding Materials
  • ProduktgruppeFace Brick
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-07-24
  • Udgavenummer1
Relateret
  • Materiale primærtAndet
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriByggematerialer - Bricks & Blokke
  • Uniclass 2015-kodePr_20_93_52_34
  • Uniclass 2015-beskrivelseGlazed clay bricks
  • CSI MasterFormat 2014-kode04 21 16
  • CSI MasterFormat 2014-titelCeramic Glazed Clay Masonry
  • OmniClass-nummer23-13 21 19 17
  • OmniClass-betegnelseGlazed Bricks

Tilgængelighed i region

Nordamerika
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit