LINEO PRO PUZZLE 125 mm 1 slot linear air diffuser
LINEO PRO PUZZLE 125 mm 1 slot linear air diffuser
LINEO PRO PUZZLE 125 mm 1 slot linear air diffuser
LINEO PRO PUZZLE 125 mm 1 slot linear air diffuser
    Ergovent

    LINEO PRO PUZZLE 125 mm 1 slot linear air diffuser

    ERGOVENT LINEO PRO PUZZLE 125 (1 slot) is a frameless linear diffuser featuring innovative puzzle lock technology for quick, precise assembly on gypsum profiles. Its minimal slot profile integrates seamlessly into plasterboard ceilings and walls, delivering efficient airflow control with a clean, discreet finish. This version is designed for 125 mm duct connections.

    Awarded iF DESIGN AWARD 2025: an international recognition for outstanding design and functionality.

    Key features:

    • Built-in balancing valve with external adjustment via included rod
    • Modular puzzle-lock design connects diffuser segments for multi-metre runs, installable by one person
    • 125 mm duct connection, for vertical or horizontal use
    • Antistatic, antibacterial duct box ensures hygiene and reliable performance
    • Durable recycled base bonds with plasterboard, creating a crack-resistant structure
    • Secure packaging for safe transport
    • Manufacturer: ERGOVENT

    Key benefits:

    • Seamless finish: plastered and painted with only a slim slot visible
    • Versatile vertical/horizontal installation
    • Easy airflow balancing from outside
    • Antistatic, antibacterial materials reduce mold risk and maintenance, while the bonded base prevents cracks
    • User-friendly puzzle-lock design speeds up installation
    Specifikation
      • Model: LINEO PRO PUZZLE 125, 1 slot
      • Sizes: 1050 × 194 × 161 mm
      • Slot: 1 slot
      • Duct connection diameter: 125 mm
      • Air volume: 80–120 m³/h
      • Core velocity (maximum): 3 m/s
      • Kit includes: Diffuser, adapter, fixator, instructions
      • Application: Supply, extract
      • Material: Recycled plastic, anti-static
      • Connection system: PUZZLE LOCK, connectable segments
      • Warranty: Lifetime
      • Manufacturer: ERGOVENT
    Teknisk specifikation
    • Unik ref.lineo-pro-puzzle-125-1-diffuser
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-11
    • Udgavenummer1
    Relateret
    • Designet iLitauen
    • Fremstillet iLitauen
    Klassifikation
    • BIMobject-kategoriHVAC - Air Diffusers

    Tilgængelighed i region

    Europa Asien Oceanien Nordamerika