RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
RONDO COANDA 100 mm circular air diffuser
    Ergovent

    RONDO COANDA 100 mm circular air diffuser

    ERGOVENT RONDO COANDA 100 round-shaped diffuser is a recessed ventilation diffuser designed to deliver air along the ceiling surface using the Coanda effect, ideal for modern interiors where airflow comfort and discretion are key. This version is designed for 100 mm duct connections.

    Key features:

    • Coanda effect design: Directs airflow along the ceiling instead of downward, which is ideal for areas where people sit or work directly beneath the diffuser.
    • Reinforced central cap, an “armor” protection: Internal plastic shield protects the gypsum cap from edge damage during removal or accidental drops.
    • Pre-cut reinforcement mesh included: Factory-supplied fiberglass mesh, no cutting or sourcing needed during installation.
    • High-quality gypsum body: Solid, bubble-free casting with integrated mounting elements; smooth, paint-ready surface.
    • Universal connection options: Compatible with metal ducts, flexible ducts, or plastic duct systems via a connection box.
    • Quick and flexible mounting: Mounts directly to plasterboard with adjustable fasteners that fit all plasterboard thicknesses.
    • Ultra-quiet operation: Gypsum’s acoustic properties and aerodynamic design ensure minimal noise.
    • Manufacturer: ERGOVENT

    Key benefits:

    • Easy, fast, simple installation
    • Completely painted in the same color and paint as the ceilings/walls
    • Dirt rings do not form around the diffuser
    • Suitable for single layer, double layer or custom thickness of plasterboard
    • Safe and secure packaging
    Specifikation
      • Model: RONDO COANDA 100
      • Duct connection diameter: 100 mm (with damper)
      • Body diameter: 270 mm
      • Body height: 48 mm
      • Height with connector: 90.2 mm
      • Minimum installation height: 160 mm
      • Recommended air volume: up to 90 m³/h
      • Material: Gypsum body with patented “armor” cap protection, paintable surface, antistatic finish
      • Included: Integrated balancing damper, pre-cut fiberglass reinforcement mesh, adjustable plasterboard fasteners
      • Duct systems: Steel or plastic ducts, plenum box
      • Airflow application: Supply and extract
      • Installation surface: Plasterboard ceiling
      • Finish: Plastered and painted
      • Manufacturer: ERGOVENT
    Teknisk specifikation
    • Unik ref.rondo-coanda-100-mm-diffuser
    • TypeDigital Inventory (Products)
    • Udgivelsesdato2026-07-07
    • Udgavenummer1
    Relateret
    • Designet iLitauen
    • Fremstillet iLitauen
    Klassifikation
    • BIMobject-kategoriHVAC - Air Diffusers

    Tilgængelighed i region

    Europa Asien Oceanien Nordamerika