EVOKIT DOUBLE - Sliding Counter frame
EVOKIT DOUBLE - Sliding Counter frame
    Ermetika
    Arkiveret

    EVOKIT DOUBLE - Sliding Counter frame

    3.0 ud af 5 stjerner3.0(7 anmeldelser)
    EvoKit is the not-assembled version of the Evolution classic pocket door system, available in a convenient kit that is easy and quick to install. It is designed to solve any issues related to limited domestic environments, allowing for maximum space utilization. Please note: the product has specific dimensions for each country. Download the BIM file available for Italy and the UK or contact the company for more information. Available for the following wall thickness: PLASTERBOARD: 107 and 125mm.
    Specifikation
    • Metal pocket door system in kit made of zinc coated metal bars. - 12 reinforcement bars - Maximum door weight 100Kg.
    Teknisk specifikation
    • Unik ref.Sliding_door_Evokit_double
    • ProduktfamilieInterior door systems
    • ProduktgruppeEvokit
    • TypeShowcase (model)
    • Udgivelsesdato2018-07-23
    • Udgavenummer1
    Relateret
    • Materiale primærtSheet metal
    • Materiale sekundærtTræ
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriDøre - Sliding Doors
    • IFC-klassifikationDør
    • UNSPSC-navnDoors
    • UNSPSC-kode301715
    • Uniclass 2015-kodeSs_25_30_20_77
    • Uniclass 2015-beskrivelseSliding doorset systems
    • CSI MasterFormat 2014-kode08 14 73
    • CSI MasterFormat 2014-titelSliding Wood Doors
    • OmniClass-nummer23-17 11 11 11
    • OmniClass-betegnelseDoor Frames
    • CSI UniFormat II-kodeC1020
    • CSI UniFormat II-titelInterior Doors