Tork Matic® Hand Towel Roll Dispenser
Tork Matic® Hand Towel Roll Dispenser
Tork Matic® Hand Towel Roll Dispenser

    Tork Matic® Hand Towel Roll Dispenser

    Tork Matic no-touch manual roll towel dispenser has a high capacity that is ideal for busy washrooms found in places like schools and airports.
    • Tork Elevation
    • Touch-free, only touch the paper you use: Secures good hygiene.
    • One towel at the time: Reduces consumption
    • New: Visual refill indicator shows green when full and red when service is needed.
    • Easy load function: For rapid refilling.
    • Hygienic push lever: Use for paper loading or if paper tail is lost
    Teknisk specifikation
    • Unik ref.551000
    • ProduktfamilieElevation
    • ProduktgruppeHand Towel
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)372
    • Bredde (mm)337
    • Dybde (mm)203
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iUngarn
    • Nettovægt (kg)3.18
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • OmniClass-nummer23-21 43 15 13
    • OmniClass-betegnelseBathroom Tissue Dispensers