Tork Twin Mid-size Toilet Roll Dispenser
Tork Twin Mid-size Toilet Roll Dispenser

    Tork Twin Mid-size Toilet Roll Dispenser

    The Tork compact auto shift dispenser for toilet paper will make sure that you never run out of paper. It is suitable for areas with medium to high traffic and establishments that care for design and hygiene.
    • Tork Elevation
    • Contains two 100 metre rolls: Never runs out of paper
    • Automatic roll shift: Always easy access to paper
    • Empty cores remain inside the dispenser: No waste on the floor
    • Compact design: Perfect for smaller washrooms with high capacity demands
    Teknisk specifikation
    • Unik ref.557500
    • ProduktfamilieElevation
    • ProduktgruppeToilet Tissue
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)344
    • Bredde (mm)184
    • Dybde (mm)140
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iUngarn
    • Nettovægt (kg)1.002
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_70_22_90
    • Uniclass 2015-beskrivelseToilet paper dispensers
    • OmniClass-nummer23-21 43 15 31
    • OmniClass-betegnelseToilet Tissue Dispensers