Tork Mini Centrefeed Dispenser White
Tork Mini Centrefeed Dispenser White
Tork Mini Centrefeed Dispenser White

    Tork Mini Centrefeed Dispenser White

    The smaller Tork dispenser for centerfeed rolls enable an easy, one-handed operation while allowing a user to take as much paper as needed. It is the ideal systems for low-capacity areas where hand and light surface wiping are combined - such as in kithenettes and laboratories.
    • Tork Elevation
    • Easy load concept: Rapid refilling
    • Stainless steel teeth: Long lasting and sturdy
    • Flexible dispensing: Take as much as you need
    Teknisk specifikation
    • Unik ref.558000
    • ProduktfamilieElevation
    • ProduktgruppeCentrefeed Roll
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)321
    • Bredde (mm)174
    • Dybde (mm)165
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)0.735
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers
    • OmniClass-nummer23-21 43 15 25
    • OmniClass-betegnelsePaper Towel Dispensers