Tork Centrefeed Dispenser Black
Tork Centrefeed Dispenser Black
Tork Centrefeed Dispenser Black

    Tork Centrefeed Dispenser Black

    The Tork dispenser for centerfeed rolls enable an easy, one-handed operation while allowing a user to take as much paper as needed. It is the ideal system for areas where hand an light surface wiping are combined - such as in food preparation laboratories.
    • Tork Elevation
    • Easy load concept: Rapid refilling
    • Stainless steel teeth: Long lasting and sturdy
    • Flexible dispensing: Take as much as you need
    Teknisk specifikation
    • Unik ref.559008
    • ProduktfamilieElevation
    • ProduktgruppeCentrefeed Roll
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)360
    • Bredde (mm)239
    • Dybde (mm)227
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iTyskland
    • Nettovægt (kg)1.285
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers
    • OmniClass-nummer23-21 43 15 25
    • OmniClass-betegnelsePaper Towel Dispensers