Tork Liquid Soap Dispenser
Tork Liquid Soap Dispenser

    Tork Liquid Soap Dispenser

    The Tork dispensers for liquid soap are suitable for all kinds of washrooms - even in tough and demanding environments. The one litre dispenser is available with an armlever for use in areas where extra hygiene is of critical importance.
    • Tork Elevation
    • Reliable and drip free system: Secures good hygiene
    • High capacity 1000 shots: Low maintenance
    • Robust design: Suitable also for demanding environments
    Teknisk specifikation
    • Unik ref.560000
    • ProduktfamilieElevation
    • ProduktgruppeSkin Care
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)291
    • Bredde (mm)112
    • Dybde (mm)114
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iPolen
    • Nettovægt (kg)0.305
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_40_70_22_81
    • Uniclass 2015-beskrivelseSoap dispensers
    • OmniClass-nummer23-31 25 29 13
    • OmniClass-betegnelseHand Soap Dispensers

    Tilgængelighed i region

    Europa