Tork Floor Stand Red/Black
Tork Floor Stand Red/Black
Tork Floor Stand Red/Black

    Tork Floor Stand Red/Black

    The Tork floor stand for large rolls is an ergonomically designed mobile dispenser with safe and reliable tear off, easy load feature and extra stable construction, which is important in many industrial environments.
    • High capacity on wheels: Felixible usage, easy to move around
    • Glass fiber reinforced teeth: Safe and reliable tear-off of both paper and nonwoven
    • One-piece roll bar: Ergonomic and fast loading
    • Rubber feet and sturdy metal construction: keeps steady while dispensing
    • Textured and ergonomic handle: Safe grip makes it easy to move around
    Teknisk specifikation
    • Unik ref.652008
    • ProduktfamiliePerformance
    • ProduktgruppeFloor Stand
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-04-15
    • Udgavenummer1
    • Højde (mm)1006
    • Bredde (mm)656
    • Dybde (mm)530
    Relateret
    • Materiale primærtMetal
    • Materiale sekundærtPlast
    • Designet iSverige
    • Fremstillet iSverige
    • Nettovægt (kg)6.41
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers
    • OmniClass-nummer23-21 43 15 25
    • OmniClass-betegnelsePaper Towel Dispensers