Tork Xpressnap® Signature Stand Napkin Dispenser, Blue

Tork Xpressnap® Signature Stand Napkin Dispenser, Blue

Tork Xpressnap® Signature Dispensing System greatly increases personal hygiene and cuts waste by delivering one napkin at a time, every time. SCA Tissue guarantees a 25 percent reduction in napkin usage although actual results often show savings as high as 40 percent. The Xpressnap® Stand model provides stability and holds the dispenser upright. Its portable feature allows the user to easily position the unit at any location. The stand dispenser holds up to 1,000 napkins, nearly three times the capacity of traditional dispensers, producing additional savings in labor. The unique AD-a-Glance message panel can be used for in-store promotions or to generate advertising revenue. First introduced in 2003, the Xpressnap® system has taken the foodservice industry by storm and has earned international recognition for innovation and excellence. Replaces 40XPS.
Teknisk specifikation
  • Unik ref.6333001
  • ProduktfamilieXpressnap
  • ProduktgruppeCountertop
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-04-15
  • Udgavenummer1
  • Højde (tommer)24.5
  • Bredde (tommer)9.25
  • Dybde (tommer)9.25
Relateret
  • Materiale primærtPlast
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (lbs)6.65
Klassifikation
  • BIMobject-kategoriSanitet - Dispensere
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodePr_40_50_81_56
  • Uniclass 2015-beskrivelseNapkins