Tub - 60" x 32" Exterior Dimensions
EverFab

Tub - 60" x 32" Exterior Dimensions

One-piece bath tub with reinforcing bottom plate, above floor plumbing, and slip-resistant floor. Skirt height allows for field installation of ADA compliant seat

  • One-piece ADA, ANSI, and CA Title 24 compliant tub-shower
  • California Title 24
  • Unique reinforcing bottom plate
  • Anti-slip floor
  • 60” x 32” exterior dimensions
  • Integral reinforced with non-organic composite material


Specifikation
  • Bathtub:

    1. Model: No. T6032A
    2. Description: One-piece bath tub with reinforcing bottom plate, above floor plumbing, and slip-resistant floor. Skirt height allows for field installation of ADA compliant seat
    3. Exterior dimensions: 60 inches wide x 32 inches deep x 19-1/4 inches high

    4. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

Teknisk specifikation
  • Unik ref.t6032a
  • ProduktfamilieANSI A - ADA
  • ProduktgruppeT6032A
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-03-04
  • Udgavenummer1
  • Højde (tommer)19.25
  • Bredde (tommer)60
  • Dybde (tommer)32
Relateret
  • Materiale primærtGlasfiber
  • Designet iUSA
  • Fremstillet iUSA
  • Nettovægt (lbs)75
Klassifikation
  • BIMobject-kategoriSanitet - Bad & Spas
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEC011558
  • ETIM-navnWash-tub
  • Uniclass 2015-kodePr_40_20_06_08
  • Uniclass 2015-beskrivelseBaths
  • CSI MasterFormat 2014-kode22 41 19
  • CSI MasterFormat 2014-titelResidential Bathtubs
  • OmniClass-nummer23-31 15 00
  • OmniClass-betegnelseBathtubs