Dual Purpose - Metal Door - 1 Hour Fire Rated - Access Panel
Dual Purpose - Metal Door - 1 Hour Fire Rated - Access Panel
Dual Purpose - Metal Door - 1 Hour Fire Rated - Access Panel

    Dual Purpose - Metal Door - 1 Hour Fire Rated - Access Panel

    Metal Faced Dual Purpose Shallow Access Panel with extending fixing tabs, 1 Hour fire rated, 25mm wide Picture Frame, Single Door Unit, Budget Lock, Powder Coated RAL 9010 30% Gloss, The 1st dimension stated is the hinge side. This panel has a Fire Test Certificate up to 1200x600mm in a Wall application covered by Fire Certificate Number WF382113. Anything above these sizes will be manufactured to the same construction as tested.
    Specifikation
    • The EX01-060-MD-PF-BL is manufactured from Zintec Steel with a 0.9mm thick Door and a 0.9mm Frame.The panels door leaf is hinged by a Fixed Pivot Hinge System. The panels door leaf is locked in place via a Budget Lock as standard other lock options are available upon request.
    Teknisk specifikation
    • Unik ref.EX01-060-MD-PF-BL
    • ProduktfamilieCeiling and Wall Access Panels
    • ProduktgruppeAccess
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-01-12
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtStål
    • Designet iStorbritannien
    • Fremstillet iStorbritannien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
    • IFC-klassifikationDørpanel
    • Uniclass 2015-kodePr_30_59_36_01
    • Uniclass 2015-beskrivelseAccess panels