LIGHTWALL 3000® CURTAIN WALL - Glass and Polycarbonate Curtain Wall System
LIGHTWALL 3000® CURTAIN WALL - Glass and Polycarbonate Curtain Wall System
LIGHTWALL 3000® CURTAIN WALL - Glass and Polycarbonate Curtain Wall System

    LIGHTWALL 3000® CURTAIN WALL - Glass and Polycarbonate Curtain Wall System

    Create a brighter environment, save on energy costs, and earn LEED credits with the durable and superior engineering of our LIGHTWALL 3000 curtain wall system.

    The LIGHTWALL 3000 accepts both insulated glass and cellular polycarbonate panels. This can be done within the same framing system – a function that perhaps no other curtain wall system can accomplish. The additional benefits of daylighting are present with the LIGHTWALL 3000 system and can be used for a wide variety of environments and applications.

    Further benefits and details

    • Deep Glazing Channels
    • Low Friction Gasketing
    • Controlled Gasket Pressure
    • Has been tested to the AAMA standards for air filtration, water filtration, and structural strength
    • Aluminum framing, 3 inches wide, is thermally broken
    • Shallow vertical mullion option allows for placement of the system on existing structure
    • Deep vertical mullion option allows for large vertical span
    • Excellent internal water control. End dams at ends of each horizontal mullion to direct water to weep holes
    • Components are completely fabricated at the factory, including the insertion of gasketing, allowing for rapid field erection
    • Aluminum framing members overlap for superior air and water infiltration resistance
    • Optional aluminum caps snap onto the pressure caps to provide a finished architectural appearance
    • Chosen as one of Architectural Record’s “Product Reports” winners
    • Fully recyclable system with available LEED points
    • Manufactured in the U.S.A.
    Specifikation
      • Air Infiltration: 0.024 cfm/sq. ft. at 6.24 psf per ASTM E-283-91
      • Water Resistance: No leakage at 15 psf per ASTM E-331-96
      • Structural: In accordance with ASTM E-330-97
    Teknisk specifikation
    • Unik ref.extech-3000
    • ProduktfamilieTranslucent Walls
    • ProduktgruppeLIGHTWALL 3000® CURTAIN WALL
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-10-01
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriVægge - Curtain Walls
    • IFC-klassifikationGardinvæg
    • UNSPSC-navnGlass curtainwalling
    • UNSPSC-kode30151806
    • Uniclass 2015-kodeSs_25_10_20
    • Uniclass 2015-beskrivelseCurtain walling systems
    • CSI MasterFormat 2014-kode08 40 00
    • CSI MasterFormat 2014-titelEntrances, Storefronts, and Curtain Walls
    • OmniClass-nummer23-13 33 27 11
    • OmniClass-betegnelseCurtain Walls
    • CSI UniFormat II-kodeB2010
    • CSI UniFormat II-titelExterior Walls

    Tilgængelighed i region

    Nordamerika
    USA
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit