Garage door STYLE R | FAKRO
Garage door STYLE R | FAKRO
Garage door STYLE R | FAKRO
    FAKRO

    Garage door STYLE R | FAKRO

    The STYLE garage door is a premium product. The use of selected components and additional solutions supports operational safety and product durability. Its refined aesthetics perfectly complement the design of a modern home.

     

    SAFETY

     

    - safety panel
    - zinc-coloured roller covers
    - spring break protection
    - automation with overload sensors and the option of installing photocells

     

    THERMAL INSULATION

     

    - 40 mm panel
    - seals around the entire perimeter of the gate

     

    AESTHETICS

     

    - selected casing colours match the INNOVIEW LINE design
    - galvanized hardware

     

    COMFORT OF USE

     

    - rear strut
    - double rollers
    - silent roller hinges

     

    DURABILITY

     

    - durable torsion or tension springs

     

    EFFICIENT INSTALLATION

     

    - simple and quick assembly
    - selected components pre-assembled
    - torx screws

     

    CONTROL

     

    - gate operated both manually and automatically
    - can be equipped with Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    Teknisk specifikation
    • Unik ref.garage_door_style_r
    • ProduktfamilieGarage door
    • ProduktgruppeStyle
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-08-05
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGummi
    • Designet iPolen
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriDøre - Garage
    • IFC-klassifikationDør
    • Uniclass 2015-kodeEF_25_30
    • Uniclass 2015-beskrivelseDoors and windows
    • CSI MasterFormat 2014-kode08 11 16
    • CSI MasterFormat 2014-titelAluminum Doors and Frames
    • OmniClass-nummer23-17 11 13 25 13
    • OmniClass-betegnelseSectional Overhead Metal Doors