Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
Giulietta
    Faraone

    Giulietta

    The first French glass balcony tested according to the strict Italian regulations.
    Specifikation
    • The Giulietta system is divided into two main models: - Giulietta INT: Internal fastening (i.e. inside the window opening) - Giulietta EXT: Wall-front fastening (i.e. outside the window opening, directly on the FACADE) Both systems accommodate both 8.8 and 10.10 glass, with the corresponding seals. The height of the balustrade can reach up to 1.2 metres. Finishes: Customisation as per standard and on request. For uncrowded environments: category C2 -> 200 kg/m (tested at 300 kg/m) For very crowded environments: category C3 -> 300 kg/m (tested at 450 kg/m)
    Teknisk specifikation
    • Unik ref.Giulietta
    • ProduktfamilieRailing
    • ProduktgruppeGiulietta
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-02
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Railing
    • IFC-klassifikationRækværk