TULIPA downlight adjustable white 7W 3000K CRI90  15°
TULIPA downlight adjustable white 7W 3000K CRI90  15°

    TULIPA downlight adjustable white 7W 3000K CRI90 15°

    TULIPA is the perfect alternative when quality light and visual comfort are needed. It is a white adjustable recessed light with an aluminum injection frame and high-quality finishes that, thanks to its cut-off and integrated honeycomb, ensures visual comfort. Tulipa has a color temperature of 3000K, an angle of 15°, a power of 7W and a CRI90.
    Specifikation
    • Reference: 0339193011

      Catalogue: Architectural

      EAN: 8421776360167

      Tariff Item: 9405990090

      Clase ETIM - ETIM 9.0: EC001744

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      ERP registration number: 1892649

      Fixing: Ceiling

      Serie: 0335

      Light Source Energy Class: C

      Light Source Code: CLU02Q-1204E1-302H6Y5-EC1

      IP: 20

      Type: II

      Power max (W): 7W

      Hertz: 50/60Hz

      Light source: COB LED

      Light source included: Yes

      Lumens max: 366lm

      Voltage: 220V-240V

      Colour temperature (K): 3000K

      CRI: 90

      MAC ADAM STEP: 3 SDCM

      Opening degrees: 90°

      Sea Side Suitable: 0

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 0,29

    Teknisk specifikation
    • Unik ref.0339193011_-_TULIPA-downlight-adjustable-white-7W-3000K-CRI90--15deg
    • ProduktfamilieArchitectural
    • ProduktgruppeRecessed Lamp
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-10-07
    • Udgavenummer1
    Relateret
    • Nettovægt (kg)29
    Klassifikation
    • BIMobject-kategoriBelysning - Loftsmonteret