VIA EVO surface 1130 51W 3000K white prismático

VIA EVO surface 1130 51W 3000K white prismático

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white surface-mounted luminaire with a length of 1130 mm, a color temperature of 3000K, a power of 51W and a prismatic diffuser for greater glare control.
Specifikation
  • Reference: 041005101U

    Catalogue: Architectural

    EAN: 8421776276918

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 897198

    Fixing: Wall

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: C

    Light Source Code: WU-M-672-TC-830

    IP: 20

    Power max.(W): 51W

    Hertz: 50/60Hz

    Light source: SMD LED

    Maximum driver info: 1400mA CC

    Lumens max: 4161lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 60°

    Total height: 68

    Length: 1130

    Depth: 40

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Teknisk specifikation
  • Unik ref.041005101U_-_VIA-EVO-surface-1130-51W-3000K-white-prismatico
  • ProduktfamilieArchitectural
  • ProduktgruppeLinear Systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-03
  • Udgavenummer1
Relateret
  • Nettovægt (kg)180
Klassifikation
  • BIMobject-kategoriBelysning - Surface Mounted