VOLTA White floor lamp

VOLTA White floor lamp

VOLTA is a collection of luminaires designed by Estudi Ribaudí, with a classic and timeless design, ideal for interior lighting. VOLTA is a series that takes maximum care of all the details, such as its switches, discreet in the wall lights and important in the living room feet and tabletops.
Specifikation
  • Reference: 20029

    Catalogue: Iluminación

    EAN: 8421776081161

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 6402

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1510

    Length: 450

    Depth: 450

    Base diameter: 300

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 1015

    Individual box width (MM): 350

    Length individual box (MM): 100

    Volume Box Ind. Trawl: 0.035831

    Gross weight of box Ind. Trawl: 3.6

    PCS: 24

    Net weight consolidated item: 2.1

Teknisk specifikation
  • Unik ref.20029_-_VOLTA-White-floor-lamp
  • ProduktfamilieINDOOR
  • ProduktgruppeSurface
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-04
  • Udgavenummer1
Relateret
  • Nettovægt (kg)2.1
Klassifikation
  • BIMobject-kategoriBelysning - Gulvmonteret