DOMINICA Beige wall lamp

DOMINICA Beige wall lamp

The DOMINICA family designed by Faro Lab is inspired by the aesthetic trend that occurred in Chicago between 1900 and 1940. This beige wall light is conceived with pure and geometric shapes of a marked industrial style but that stands out for its authenticity and elegance .
Specifikation
  • Reference: 20031-122

    Catalogue: Iluminación

    EAN: 8421776336087

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 2007

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 140

    Length: 250

    Depth: 282

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.012586

    Gross weight of box Ind. Trawl: 2.63

    Net weight consolidated item: 1.03

Teknisk specifikation
  • Unik ref.20031-122_-_DOMINICA-Beige-wall-lamp
  • ProduktfamilieINDOOR
  • ProduktgruppeSurface
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-07
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtStål
  • Nettovægt (kg)1.03
Klassifikation
  • BIMobject-kategoriBelysning - Vægmonteret