TENDER Black ceiling lamp 2700K
TENDER Black ceiling lamp 2700K

    TENDER Black ceiling lamp 2700K

    TENDER is a contemporary and elegant black ceiling light, but also sober and timeless with which you can illuminate your home. TENDER provides ideal uniform light. With a color temperature of 2700K that allows you to create pleasant and welcoming atmospheres
    Specifikation
    • Reference: 20093

      Catalogue: Iluminación

      EAN: 8421776346536

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      ERP applies?: Yes

      ERP registration number: 1814417

      Fixing: Wall

      Serie: 2013

      Body material: Steel

      Body finish: Matt Black

      Light Source Energy Class: F

      Light Source Code: L00327

      IP: 20

      Type: II

      Power max (W): 24

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Lumens max: 1369lm

      Voltage: 220V-240V

      Colour temperature (K): 2700K

      CRI: 90

      Total height: 82

      Length: 450

      Depth: 450

      Total diameter: 450

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.045478

      Gross weight of box Ind. Trawl: 4.1

      Net weight consolidated item: 3,80

    Teknisk specifikation
    • Unik ref.20093_-_TENDER-Black-ceiling-lamp-2700K
    • ProduktfamilieINDOOR
    • ProduktgruppeSurface
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-10-07
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Nettovægt (kg)380
    Klassifikation
    • BIMobject-kategoriBelysning - Surface Mounted