ISABELLE 500 White pendant lamp

ISABELLE 500 White pendant lamp

The ISABELLE collection designed by Héctor Serrano stands out for its wavy and delicate texture that evokes elegant vases. Emitting a soft and warm light through an opal glass diffuser, its waves play with light and shadows, giving it a unique personality. The ISABELLE 500 pendant lamp adapts ideally to any space, whether domestic or contract. Available in three complementary models, they can be worn individually or together depending on the desired environment.
Specifikation
  • Reference: 28302

    Catalogue: Iluminación

    EAN: 8421776352650

    Tariff Item: 9405115000

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 2830

    Body material: Steel

    Screen material: Glass

    Body finish: Matt White

    Screen finish: Opal

    Blade finish: Opal

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 309

    Length: 500

    Depth: 500

    Total diameter: 500

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.128944

    Gross weight of box Ind. Trawl: 9.3

    Net weight consolidated item: 5,41

Teknisk specifikation
  • Unik ref.28302_-_ISABELLE-500-White-pendant-lamp
  • ProduktfamilieINDOOR
  • ProduktgruppeSUSPENSION
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-08
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Materiale sekundærtGlas
  • Nettovægt (kg)541
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret