IBIZA L Brown fan

IBIZA L Brown fan

Ceiling fan ideal for rooms from 17.6m2. Motor made of steel and plywood blades. The finish of the blades is mahogany and whitened oak and they are reversible. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 16-29-49W and 113-162-212 revolutions per minute depending on speed. This fan has a reverse function and intuitive installation. Air flow: 149.57 m3 min / 5282 CFM. Suitable for sloped roof.
Specifikation
  • Reference: 33288-110

    Catalogue: Ventilacion

    EAN: 8421776158382

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 13

    Body material: Steel

    Blade material: Plywood

    Body finish: Brown

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 310

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 220

    Individual box width: 230

    Length individual box: 605

    Volume Box Ind. Trawl: 0.030613

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 25

    Net weight consolidated item: 4,80

Teknisk specifikation
  • Unik ref.33288-110_-_IBIZA-L-Brown-fan
  • ProduktfamilieFan
  • ProduktgruppeWithout Light
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-07
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Nettovægt (kg)480
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation