FEROE S Nickel fan

FEROE S Nickel fan

Nickel ceiling fan with classic but renewed lines, ideal for ventilating spaces of up to 13m2. Motor made of steel, MDF blades finished in reversible white/maple and opal glass diffuser. It is activated using a remote control, included. FEROE has 3 adjustable speeds. This fan can be installed on sloped ceilings.
Specifikation
  • Reference: 33601-110

    Catalogue: Ventilacion

    EAN: 8421776158818

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3360

    Body material: Steel

    Blade material: Plywood

    Body finish: Matt Nickel

    IP: 20

    Type: I

    Power max (W): 40

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17469

    Voltage: 100V-120V

    Total height: 330

    Length: 1060

    Depth: 1060

    Total diameter: 1060

    Canopy diameter: 130

    Ceiling/light kit diameter: 200

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 210

    Individual box width: 255

    Length individual box: 505

    Volume Box Ind. Trawl: 0.027043

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 30

    Net weight consolidated item: 5,40

Teknisk specifikation
  • Unik ref.33601-110_-_FEROE-S-Nickel-fan
  • ProduktfamilieFan
  • ProduktgruppeWith Light
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-07
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Nettovægt (kg)540
Klassifikation
  • BIMobject-kategoriHVAC - Mekanisk ventilation