MINI PUNT S White/light wood fan DC SMART
MINI PUNT S White/light wood fan DC SMART
MINI PUNT S White/light wood fan DC SMART

    MINI PUNT S White/light wood fan DC SMART

    MINI PUNT S is a white ceiling fan with light wooden blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse summer-winter function and can be installed on inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34151-06, which must be purchased separately.
    Specifikation
    • Reference: 33821WP

      Catalogue: Ventilacion

      EAN: 8421776357433

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3319

      Body material: Steel

      Blade material: ABS

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 235

      Total diameter: 900

      Canopy diameter: 130

      Ceiling/light kit diameter: 120

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 3-5-7-12-18-26

      RPM: 113-150-195-244-286-327

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.0289

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,00

    Teknisk specifikation
    • Unik ref.33821WP_-_MINI-PUNT-S-White-light-wood-fan-DC-SMART
    • ProduktfamilieFan
    • ProduktgruppeWithout Light
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-10-07
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Nettovægt (kg)300
    Klassifikation
    • BIMobject-kategoriHVAC - Mekanisk ventilation