RUDDER S White/ash fan
RUDDER S White/ash fan

    RUDDER S White/ash fan

    RUDDER S is an ultra-compact white ceiling fan designed by Faro Lab, ideal for rooms smaller than 13 m². The white/ash wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan's motor is DC type, it has 6 speeds that can be regulated, a reverse function and can be installed on inclined ceilings.
    Specifikation
    • Reference: 34295

      Catalogue: Ventilacion

      EAN: 8421776357310

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3422

      Body material: Steel

      Blade material: Plywood

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 232

      Total diameter: 1060

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 1

      Number of speeds: 6

      W: 3-5-9-14-21-29

      RPM: 97-148-188-227-262-290

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,20

    Teknisk specifikation
    • Unik ref.34295_-_RUDDER-S-White-ash-fan
    • ProduktfamilieFan
    • ProduktgruppeWithout Light
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-10-08
    • Udgavenummer1
    Relateret
    • Materiale primærtStål
    • Nettovægt (kg)320
    Klassifikation
    • BIMobject-kategoriHVAC - Mekanisk ventilation