MILO 500 White wall lamp

MILO 500 White wall lamp

MILO 500, minimalist wall light made of plaster with straight and geometric lines. Perfect for interior lighting. It emits light in both directions and includes an accessory that allows it to be converted into unidirectional light.
Specifikation
  • Reference: 63422

    Catalogue: Iluminación

    EAN: 8421776349537

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6317

    Body material: Plaster

    Body finish: White

    IP: 20

    Type: II

    Power max (W): 7

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17460

    Voltage: 100V-240V

    Total height: 85

    Length: 500

    Depth: 85

    Bulb format: VELA - C35

    Accessories included in the box: Tapa versión asimétrica

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.013253

    Gross weight of box Ind. Trawl: 3.6

    Net weight consolidated item: 3,40

Teknisk specifikation
  • Unik ref.63422_-_MILO-500-White-wall-lamp
  • ProduktfamilieINDOOR
  • ProduktgruppeSurface
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-08
  • Udgavenummer1
Relateret
  • Materiale primærtGips
  • Nettovægt (kg)340
Klassifikation
  • BIMobject-kategoriBelysning - Vægmonteret