MILA Dark grey post lamp

MILA Dark grey post lamp

LED wall light with square structure for outdoor lighting. MILA has a contemporary design and projects light on its four sides. Its lighting source is LED 18W natural light, integrated. This wall light will provide you with a perfect set of lights for gardens and outdoors.
Specifikation
  • Reference: 70771

    Catalogue: Iluminación

    EAN: 8421776090217

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1077889

    Fixing: Post

    Series: 7077

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00093

    IP: 65

    Power max.(W): 13

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 500lm

    Voltage: 100V-240V

    Colour temperature: 4000K

    CRI: >80

    Total height: 240

    Length: 220

    Depth: 220

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 280

    Individual box width (MM): 245

    Length individual box (MM): 245

    Volume Box Ind. Trawl: 0.016807

    Gross weight of box Ind. Trawl: 3.9

    PCS: 48

    Net weight consolidated item: 3.12

Teknisk specifikation
  • Unik ref.70771_-_MILA-Dark-grey-post-lamp
  • ProduktfamilieOutdoor
  • ProduktgruppeSurface
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-10-04
  • Udgavenummer1
Relateret
  • Nettovægt (kg)3.12
Klassifikation
  • BIMobject-kategoriBelysning - Surface Mounted