Lead Free* Full Port Union End Ball Valves - LF622UF
Febco

Lead Free* Full Port Union End Ball Valves - LF622UF

Series LF622UF Lead Free* Full Port Union End Ball Valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum Working Pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.
Specifikation
  • Lead Free* models available. Size(s): 1/2 to 2 in. (15 to 50mm)
Teknisk specifikation
  • Unik ref.Lead-Free-Full-Port-Union-End-Ball-Valves-LF622UF
  • ProduktfamilieIrrigation Specialties
  • ProduktgruppeBall Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-06-15
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Ventiler
  • IFC-klassifikationVentil
  • UNSPSC-navnBall valves
  • UNSPSC-kode40141607
  • Uniclass 2015-kodePr_65_54_95_06
  • Uniclass 2015-beskrivelseBall valves
  • CSI MasterFormat 2014-kode40 05 63
  • CSI MasterFormat 2014-titelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-betegnelseBall Valves
  • CSI UniFormat II-kodeD20
  • CSI UniFormat II-titelPLUMBING