OPERA CASCADE SYSTEM
OPERA CASCADE SYSTEM
OPERA CASCADE SYSTEM
    Ferroli

    OPERA CASCADE SYSTEM

    Heat generator composed by two condensing boiler with a big volume of water, model OPERA,  in a cascade system:

    The OPERA cascade system has been designed to facilitate cascade installation and it’s particularly suitable for the replacement market. The electronics installed as standard are designed to be able to independently manage the dynamics of several generators in cascade, with the MASTER-SLAVE logic. By parametrising the cascade MASTER board, it is possible to set the ignition sequence of the modules and the rotation of the ignition sequence.

    OPERA cascade system must be installed in a technical room

    Specifikation


    Teknisk specifikation
    • Unik ref.opera-cascade-system
    • ProduktfamilieHVAC - Boilers
    • ProduktgruppeBoilers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-06-18
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriHVAC - Varmtvandsbeholdere
    • OmniClass-nummer23-33 11 00
    • OmniClass-betegnelseCommercial Boilers