FLW28 Louvre Window
FLW28 Louvre Window
FLW28 Louvre Window
FLW28 Louvre Window

    FLW28 Louvre Window

    The FLW 28 is a customisable all-rounder with high specifications and cutting edge design. You can choose double-glazed or insulated aluminium panels to suit your requirements. With high sound absorption properties, when combined with sound insulation glazing to EN ISO 10140-1 / 2, the FLW 28 is also suitable for installation in buildings in high-noise environments. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements.


    # Louvre Window # Window # Curtain Wall # Fire Fighting # Ventilation System # Smart Natural Ventilation # Space efficient # Actuators # AOV # Automatic Opening Ventilation # NSHEV # Natural smoke and heat extraction vent # EN12101-2 # smoke vent # motorized # electric # manuell # pneumatic # anti-trap function # energy efficient #Fail-Safe # low-maintenance

    Specifikation
    • It is available with manual, electric and pneumatic drives. The FLW 28 is available with a wide variety of fixing adapters, including 17x28mm and 25x28mm integral glazing adapters, masonry frame adapters, angle flange frames and bespoke glazing adapters to suit a wide variety of applications.

      Features: 

      natural smoke and heat exhaust ventilator (NSHEV), smoke extraction from lift shafts.

      Design:

      Louvre blades are flush with frame on the outside. Louvre blades centrally mounted. Glass louvres fully framed. Thermally separated aluminium profiles.

      Glazing:

      Double-glazed or insulated aluminium panel with a total glass thickness of 28 mm. Dry glazing.

    Teknisk specifikation
    • Unik ref.FLW28LouvreWindow
    • TypeDigital Twin (Building)
    • Udgivelsesdato2023-10-11
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    Klassifikation
    • BIMobject-kategoriVinduer - Louvre window
    • IFC-klassifikationGardinvæg
    • ETIM-kodeEC011406
    • ETIM-navnFaçade louver
    • Uniclass 2015-kodePr_30_59_98_34
    • Uniclass 2015-beskrivelseGlass louvre window units
    • CSI MasterFormat 2014-kode08 91 13
    • CSI MasterFormat 2014-titelMotorized Wall Louvers
    • OmniClass-nummer23-33 29 33
    • OmniClass-betegnelseMovable Blade Wall Louvers
    BIMobject-produktbibliotek

    Design App til Revit

    Indlæs familier direkte ind i din Revit-model med ét klik

    Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

    • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
    • Markering 2 GB cloudlager – gem dit Revit-indhold
    • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit