Prefabricated element of foundation-Exakt

Prefabricated element of foundation-Exakt

Exakt-element with brushed fiber concrete on the surface are used for foundation to outer walls with a core of insulation. Fits perfectly to Insulator blocks Exactly and is adapted to the three widths of the block. Bottom plate of XPS 400.
Specifikation
  • Length: straight 1200 and corner 600 + 600 mm, Height 400 mm

Teknisk specifikation
  • Unik ref.Exakt-element
  • ProduktfamilieElement of foundation and Foam insulation board
  • ProduktgruppeInsulated prefabricated element of foundation
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-06
  • Udgavenummer1
  • Højde (mm)400
  • Bredde (mm)1200
  • Dybde (mm)650
Relateret
  • Materiale primærtEPS
  • Materiale sekundærtGips
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriByggematerialer - Other
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEG020500
  • ETIM-navnBuilding - insulation material
  • UNSPSC-navnThermal insulation
  • UNSPSC-kode301415
  • Uniclass 2015-kodePr_25_31_48_28
  • Uniclass 2015-beskrivelseExpanded polystyrene (EPS) bead insulation
  • CSI MasterFormat 2014-kode07 00 00
  • CSI MasterFormat 2014-titelThermal and Moisture Protection
  • OmniClass-nummer23-13 25 19
  • OmniClass-betegnelseThermal Insulation 
  • CSI UniFormat II-kodeA10
  • CSI UniFormat II-titelFOUNDATIONS