Prefabricated element of foundation-Unikon

Prefabricated element of foundation-Unikon

Unikon-element with brushed fiber concrete on the surface are used in new production of villas, smaller offices, preschools and more. The interior inner cellular plastic part is adapted to the width of the outer wall. Bottom plate of S300.
Specifikation
  • Length: straight 1200 and corners 600 + 600 mm Height: 400 mm
Teknisk specifikation
  • Unik ref.Unikon-element
  • ProduktfamilieElement of foundation and Foam insulation board
  • ProduktgruppeInsulated prefabricated element of foundation
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-06
  • Udgavenummer1
  • Højde (mm)400
  • Bredde (mm)1200
  • Dybde (mm)660
Relateret
  • Materiale primærtEPS
  • Materiale sekundærtGips
  • Designet iSverige
  • Fremstillet iSverige
Klassifikation
  • BIMobject-kategoriByggematerialer - Other
  • IFC-klassifikationByggekomponent
  • ETIM-kodeEG020500
  • ETIM-navnBuilding - insulation material
  • UNSPSC-navnThermal insulation
  • UNSPSC-kode301415
  • Uniclass 2015-kodePr_25_31_48_28
  • Uniclass 2015-beskrivelseExpanded polystyrene (EPS) bead insulation
  • CSI MasterFormat 2014-kode07 00 00
  • CSI MasterFormat 2014-titelThermal and Moisture Protection
  • OmniClass-nummer23-13 25 19
  • OmniClass-betegnelseThermal Insulation 
  • CSI UniFormat II-kodeA10
  • CSI UniFormat II-titelFOUNDATIONS